
Cone Part Number |
N/A LM119348 |
Cup Part Number |
N/A LM119311D |
Bore (d) |
N/A 3.7500 in95.250 mm |
O.D. (D) |
N/A 5.3750 in136.525 mm |
Width (T) |
N/A 2.6873 in68.257 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 54600 lbf243000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8140 lbf36200 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 14200 lbf63000 N |
| e Factor 4 | N/A 0.28 |
| K Factor 5 | N/A 2.06 |
Series |
N/A LM119300 |
Outer Ring Width (C) |
N/A 2.25 in57.15 mm |
| Max Shaft Fillet Radius6 | N/A 0.09 in2.300 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.13 in105 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.19 in131.83 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.04 in1 mm |
| Effective Center Location8 | N/A -0.18 in-4.6 mm |
Inner Ring Width (B) |
N/A 1.1875 in30.163 mm |
Weight |
N/A 6.28 lb2.85 Kg |