
Cone Part Number |
N/A LM249748 |
Cup Part Number |
N/A LM249710CD |
Bore (d) |
N/A 10.0000 in254.000 mm |
O.D. (D) |
N/A 13.6875 in347.663 mm |
Width (T) |
N/A 3.75 in95.25 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 240000 lbf1070000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 35700 lbf159000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 62200 lbf277000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A LM249700 |
Outer Ring Width (C) |
N/A 2.75 in69.85 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.71 in272 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 13.15 in334 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.11 in2.8 mm |
| Effective Center Location8 | N/A 0.34 in8.6 mm |
Inner Ring Width (B) |
N/A 1.6875 in42.863 mm |
Weight |
N/A 48.99 lb22.222 Kg |