
Cone Part Number |
N/A LM272235 |
Cup Part Number |
N/A LM272210CD |
Bore (d) |
N/A 18.0000 in457.200 mm |
O.D. (D) |
N/A 24.2500 in615.950 mm |
Width (T) |
N/A 7.25 in184.15 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 760000 lbf3380000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 113000 lbf503000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 197000 lbf876000 N |
| e Factor 4 | N/A 0.7 |
| K Factor 5 | N/A 1.76 |
Series |
N/A LM272200 |
Outer Ring Width (C) |
N/A 5.75 in146.05 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 19.41 in493 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 23.5 in596.9 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.27 in6.9 mm |
| Effective Center Location8 | N/A 0.49 in12.4 mm |
Inner Ring Width (B) |
N/A 3.375 in85.725 mm |
Weight |
N/A 326.5 lb148.11 Kg |