
Cone Part Number |
N/A LM330448 |
Cup Part Number |
N/A LM330410D |
Bore (d) |
N/A 6.0000 in152.400 mm |
O.D. (D) |
N/A 8 in203.2 mm |
Width (T) |
N/A 3.6249 in92.072 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 111000 lbf493000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 16500 lbf73400 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 28700 lbf128000 N |
| e Factor 4 | N/A 0.35 |
| K Factor 5 | N/A 1.68 |
Series |
N/A LM330400 |
Outer Ring Width (C) |
N/A 3.125 in79.375 mm |
| Max Shaft Fillet Radius6 | N/A 0.13 in3.30 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.54 in166 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.77 in197.40 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.1 in2.5 mm |
| Effective Center Location8 | N/A -0.07 in-1.8 mm |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Weight |
N/A 16.32 lb7.405 Kg |