
Cone Part Number |
N/A LM377449 |
Cup Part Number |
N/A LM377410CD |
Bore (d) |
N/A 22 in558.8 mm |
O.D. (D) |
N/A 29.0000 in736.600 mm |
Width (T) |
N/A 8.875 in225.425 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 1010000 lbf4480000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 150000 lbf667000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 261000 lbf1160000 N |
| e Factor 4 | N/A 0.35 |
| K Factor 5 | N/A 1.69 |
Series |
N/A LM377400 |
Outer Ring Width (C) |
N/A 7 in177.8 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 23.39 in594 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 27.96 in710.20 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.27 in6.9 mm |
| Effective Center Location8 | N/A 0.62 in15.7 mm |
Inner Ring Width (B) |
N/A 4.125 in104.775 mm |
Weight |
N/A 535.37 lb242.839 Kg |