
Cone Part Number |
N/A LM446349 |
Cup Part Number |
N/A LM446310D |
Bore (d) |
N/A 9.25 in234.95 mm |
O.D. (D) |
N/A 12.25 in311.15 mm |
Width (T) |
N/A 3.8749 in98.422 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 173000 lbf768000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 25700 lbf114000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 44800 lbf199000 N |
| e Factor 4 | N/A 0.36 |
| K Factor 5 | N/A 1.61 |
Series |
N/A LM446300 |
Outer Ring Width (C) |
N/A 2.875 in73.025 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.92 in252 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.97 in304 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.19 in4.8 mm |
| Effective Center Location8 | N/A 0.26 in6.6 mm |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Weight |
N/A 39.17 lb17.767 Kg |