
Cone Part Number |
N/A LM451345 |
Cup Part Number |
N/A LM451310CD |
Bore (d) |
N/A 10.375 in263.525 mm |
O.D. (D) |
N/A 14 in355.6 mm |
Width (T) |
N/A 4.9999 in126.997 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 275000 lbf1220000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 40900 lbf182000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 71200 lbf317000 N |
| e Factor 4 | N/A 0.36 |
| K Factor 5 | N/A 1.62 |
Series |
N/A LM451300 |
Outer Ring Width (C) |
N/A 4 in101.6 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 11.14 in283 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 13.52 in343.41 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.19 in4.8 mm |
| Effective Center Location8 | N/A 0.2 in5.1 mm |
Inner Ring Width (B) |
N/A 2.25 in57.15 mm |
Weight |
N/A 71.2 lb32.295 Kg |