
Cone Part Number |
N/A LM522546 |
Cup Part Number |
N/A LM522510D |
Bore (d) |
N/A 4.25 in107.95 mm |
O.D. (D) |
N/A 6.2987 in159.987 mm |
Width (T) |
N/A 2.9375 in74.613 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 90800 lbf404000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 13500 lbf60100 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 23500 lbf105000 N |
| e Factor 4 | N/A 0.4 |
| K Factor 5 | N/A 1.45 |
Series |
N/A LM522500 |
Outer Ring Width (C) |
N/A 2.3125 in58.738 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.8 in122 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.08 in153.92 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.09 in2.3 mm |
| Effective Center Location8 | N/A -0.06 in-1.5 mm |
Inner Ring Width (B) |
N/A 1.375 in34.925 mm |
Weight |
N/A 10.98 lb4.98 Kg |