
Cone Part Number |
N/A LM654649 |
Cup Part Number |
N/A LM654610CD |
Bore (d) |
N/A 11.2500 in285.750 mm |
O.D. (D) |
N/A 14.9960 in380.898 mm |
Width (T) |
N/A 5.4999 in139.697 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 283000 lbf1260000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 42100 lbf187000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 73300 lbf326000 N |
| e Factor 4 | N/A 0.43 |
| K Factor 5 | N/A 1.35 |
Series |
N/A LM654600 |
Outer Ring Width (C) |
N/A 4.25 in107.95 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 12.05 in306 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 14.53 in368.05 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.27 in6.9 mm |
| Effective Center Location8 | N/A 0.45 in11.4 mm |
Inner Ring Width (B) |
N/A 2.5625 in65.088 mm |
Weight |
N/A 88.58 lb40.18 Kg |