
Cone Part Number |
N/A LM665949 |
Cup Part Number |
N/A LM665910CD |
Bore (d) |
N/A 15.1875 in385.763 mm |
O.D. (D) |
N/A 20.2500 in514.350 mm |
Width (T) |
N/A 6.9999 in177.797 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 530000 lbf2360000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 78900 lbf351000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 137000 lbf611000 N |
| e Factor 4 | N/A 0.42 |
| K Factor 5 | N/A 1.4 |
Series |
N/A LM665900 |
Outer Ring Width (C) |
N/A 5.5 in139.7 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 16.34 in415 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 19.51 in495.05 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.33 in8.4 mm |
| Effective Center Location8 | N/A 0.64 in16.3 mm |
Inner Ring Width (B) |
N/A 3.25 in82.55 mm |
Weight |
N/A 204.65 lb92.828 Kg |