
Cone Part Number |
N/A LM742749 |
Cup Part Number |
N/A LM742710CD |
Bore (d) |
N/A 8.5000 in215.900 mm |
O.D. (D) |
N/A 11.2500 in285.750 mm |
Width (T) |
N/A 3.8749 in98.422 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 168000 lbf748000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 25000 lbf111000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 43600 lbf194000 N |
| e Factor 4 | N/A 0.48 |
| K Factor 5 | N/A 1.21 |
Series |
N/A LM742700 |
Outer Ring Width (C) |
N/A 3 in76.2 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.17 in233 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.02 in279.9 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.18 in4.6 mm |
| Effective Center Location8 | N/A 0.56 in14.2 mm |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Weight |
N/A 34.38 lb15.595 Kg |