
Cone Part Number |
N/A LM869448 |
Cup Part Number |
N/A LM869410CD |
Bore (d) |
N/A 17.0000 in431.800 mm |
O.D. (D) |
N/A 22.5000 in571.500 mm |
Width (T) |
N/A 6.1249 in155.572 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 481000 lbf2140000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 71700 lbf319000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 125000 lbf555000 N |
| e Factor 4 | N/A 0.55 |
| K Factor 5 | N/A 1.07 |
Series |
N/A LM869400 |
Outer Ring Width (C) |
N/A 4.375 in111.125 mm |
| Max Shaft Fillet Radius6 | N/A 0.13 in3.30 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 17.99 in457 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 21.66 in550.16 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.4 in10.2 mm |
| Effective Center Location8 | N/A 1.97 in50 mm |
Inner Ring Width (B) |
N/A 2.9375 in74.613 mm |
Weight |
N/A 212.76 lb96.508 Kg |