
Cone Part Number |
N/A LM961548 |
Cup Part Number |
N/A LM961511CD |
Bore (d) |
N/A 13.5000 in342.900 mm |
O.D. (D) |
N/A 17.996 in457.098 mm |
Width (T) |
N/A 5.625 in142.875 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 322000 lbf1430000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 213000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 83500 lbf371000 N |
| e Factor 4 | N/A 1.84 |
| K Factor 5 | N/A 0.82 |
Series |
N/A LM961500 |
Outer Ring Width (C) |
N/A 4 in101.6 mm |
| Max Shaft Fillet Radius6 | N/A 0.13 in3.30 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 14.45 in367 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 17.56 in446.02 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.45 in11.4 mm |
| Effective Center Location8 | N/A 2.22 in56.4 mm |
Inner Ring Width (B) |
N/A 2.5 in63.5 mm |
Weight |
N/A 131.9 lb59.85 Kg |