
Cone Part Number |
N/A M224749 |
Cup Part Number |
N/A M224710D |
Bore (d) |
N/A 4.7500 in120.650 mm |
O.D. (D) |
N/A 6.875 in174.625 mm |
Width (T) |
N/A 3.0624 in77.785 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 95700 lbf426000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 14200 lbf63400 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 24800 lbf110000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A M224700 |
Outer Ring Width (C) |
N/A 2.4375 in61.913 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.31 in135 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.65 in168.9 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.14 in3.6 mm |
| Effective Center Location8 | N/A -0.14 in-3.6 mm |
Inner Ring Width (B) |
N/A 1.4375 in36.513 mm |
Weight |
N/A 12.35 lb5.60 Kg |