
Cone Part Number |
N/A M231649 |
Cup Part Number |
N/A M231610CD |
Bore (d) |
N/A 6.0000 in152.400 mm |
O.D. (D) |
N/A 8.7500 in222.250 mm |
Width (T) |
N/A 3.9373 in100.007 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 147000 lbf656000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21900 lbf97600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 38200 lbf170000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A M231600 |
Outer Ring Width (C) |
N/A 3 in76.2 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.65 in169 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.43 in213.11 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.21 in5.3 mm |
| Effective Center Location8 | N/A -0.24 in-6.1 mm |
Inner Ring Width (B) |
N/A 1.8437 in46.83 mm |
Weight |
N/A 25.63 lb11.628 Kg |