
Cone Part Number |
N/A M235149 |
Cup Part Number |
N/A M235113CD |
Bore (d) |
N/A 6.6929 in170 mm |
O.D. (D) |
N/A 10.0000 in254.000 mm |
Width (T) |
N/A 3.9999 in101.597 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 201000 lbf893000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 29900 lbf133000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 52000 lbf231000 N |
| e Factor 4 | N/A 0.32 |
| K Factor 5 | N/A 1.83 |
Series |
N/A M235100 |
Outer Ring Width (C) |
N/A 3 in76.2 mm |
| Max Shaft Fillet Radius6 | N/A 0.190 in4.800 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.44 in189 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 9.48 in240.03 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
| Effective Center Location8 | N/A -0.18 in-4.6 mm |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Weight |
N/A 33.41 lb15.156 Kg |