
Cone Part Number |
N/A M238849 |
Cup Part Number |
N/A M238810CD |
Bore (d) |
N/A 7.3750 in187.325 mm |
O.D. (D) |
N/A 10.625 in269.875 mm |
Width (T) |
N/A 4.6875 in119.063 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 215000 lbf955000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 32000 lbf142000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 55600 lbf247000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A M238800 |
Outer Ring Width (C) |
N/A 3.6875 in93.663 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 8.07 in205 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 10.16 in256.03 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.21 in5.3 mm |
| Effective Center Location8 | N/A -0.24 in-6.1 mm |
Inner Ring Width (B) |
N/A 2.1875 in55.563 mm |
Weight |
N/A 44.28 lb20.087 Kg |