
Cone Part Number |
N/A M241543 |
Cup Part Number |
N/A M241510CD |
Bore (d) |
N/A 7.875 in200.025 mm |
O.D. (D) |
N/A 11.5000 in292.100 mm |
Width (T) |
N/A 4.9376 in125.415 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 235000 lbf1040000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 35000 lbf156000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 60900 lbf271000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A M241500 |
Outer Ring Width (C) |
N/A 4 in101.6 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 8.62 in219 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.02 in279.9 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.16 in4.1 mm |
| Effective Center Location8 | N/A -0.19 in-4.8 mm |
Inner Ring Width (B) |
N/A 2.2813 in57.945 mm |
Weight |
N/A 56.53 lb25.641 Kg |