
Cone Part Number |
N/A M244249 |
Cup Part Number |
N/A M244210CD |
Bore (d) |
N/A 8.6875 in220.663 mm |
O.D. (D) |
N/A 12.3750 in314.325 mm |
Width (T) |
N/A 5.1874 in131.76 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 272000 lbf1210000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 40500 lbf180000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 70500 lbf314000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A M244200 |
Outer Ring Width (C) |
N/A 4.1875 in106.363 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.65 in245 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.84 in300.7 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
| Effective Center Location8 | N/A -0.18 in-4.6 mm |
Inner Ring Width (B) |
N/A 2.4375 in61.913 mm |
Weight |
N/A 65.33 lb29.634 Kg |