
Cone Part Number |
N/A M249736 |
Cup Part Number |
N/A M249710CD |
Bore (d) |
N/A 9.3437 in237.33 mm |
O.D. (D) |
N/A 14.1250 in358.775 mm |
Width (T) |
N/A 5.9999 in152.397 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 358000 lbf1590000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 53300 lbf237000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 92800 lbf413000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A M249700 |
Outer Ring Width (C) |
N/A 4.625 in117.475 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.51 in267 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 13.52 in343.41 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.28 in7.1 mm |
| Effective Center Location8 | N/A -0.27 in-6.9 mm |
Inner Ring Width (B) |
N/A 2.8125 in71.438 mm |
Weight |
N/A 112.95 lb51.233 Kg |