
Cone Part Number |
N/A M252337 |
Cup Part Number |
N/A M252310CD |
Bore (d) |
N/A 9.7500 in247.650 mm |
O.D. (D) |
N/A 15 in381 mm |
Width (T) |
N/A 6.2499 in158.747 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 450000 lbf2000000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 67000 lbf298000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 117000 lbf519000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A M252300 |
Outer Ring Width (C) |
N/A 4.875 in123.825 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 11.02 in280 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 14.33 in363.73 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.29 in7.4 mm |
| Effective Center Location8 | N/A -0.26 in-6.6 mm |
Inner Ring Width (B) |
N/A 2.9375 in74.613 mm |
Weight |
N/A 136.48 lb61.905 Kg |