
Cone Part Number |
N/A M255449 |
Cup Part Number |
N/A M255410CD |
Bore (d) |
N/A 11.3750 in288.925 mm |
O.D. (D) |
N/A 16.0000 in406.400 mm |
Width (T) |
N/A 6.4999 in165.097 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 466000 lbf2070000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 69300 lbf308000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 121000 lbf537000 N |
| e Factor 4 | N/A 0.34 |
| K Factor 5 | N/A 1.73 |
Series |
N/A M255400 |
Outer Ring Width (C) |
N/A 5.125 in130.175 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 12.44 in316 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 15.28 in388.11 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
| Effective Center Location8 | N/A -0.16 in-4.1 mm |
Inner Ring Width (B) |
N/A 3.0625 in77.788 mm |
Weight |
N/A 138.38 lb62.768 Kg |