
Cone Part Number |
N/A M268730 |
Cup Part Number |
N/A M268710CD |
Bore (d) |
N/A 15.0000 in381.000 mm |
O.D. (D) |
N/A 23.2500 in590.550 mm |
Width (T) |
N/A 9.6249 in244.472 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 1120000 lbf4970000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 166000 lbf740000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 290000 lbf1290000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A M268700 |
Outer Ring Width (C) |
N/A 7.625 in193.675 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 16.73 in425 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 22.14 in562.36 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.34 in8.6 mm |
| Effective Center Location8 | N/A -0.37 in-9.4 mm |
Inner Ring Width (B) |
N/A 4.5 in114.3 mm |
Weight |
N/A 535.48 lb242.888 Kg |