
Cone Part Number |
N/A 355A |
Cup Part Number |
N/A 352 |
Bore (d) |
N/A 1.7500 in44.450 mm |
O.D. (D) |
N/A 3.548 in90.119 mm |
Width (T) |
N/A 0.9057 in23.005 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 21800 lbf97000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 5650 lbf25100 N |
| e Factor3 | N/A 0.31 |
| K Factor4 | N/A 1.91 |
| Y Factor 5 | N/A 1.96 |
Weight |
N/A 1.5 lb0.7 Kg |
Inner Ring Width (B) |
N/A 0.854 in21.692 mm |
Outer Ring Width (C) |
N/A 0.8586 in21.808 mm |
| Effective Center Location6 | N/A -0.19 in-4.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.03 in0.800 mm |
| Max Housing Fillet Radius8 | N/A 0.090 in2.29 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.97 in50 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.01 in51 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.27 in83.06 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 3.07 in77.98 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |