
Cone Part Number |
N/A 3780 |
Cup Part Number |
N/A 3726 |
Bore (d) |
N/A 2 in50.8 mm |
O.D. (D) |
N/A 3.7500 in95.250 mm |
Width (T) |
N/A 1.1875 in30.163 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 27500 lbf122000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 7120 lbf31700 N |
| e Factor3 | N/A 0.34 |
| K Factor4 | N/A 1.73 |
| Y Factor 5 | N/A 1.77 |
Weight |
N/A 2 lb0.9 Kg |
Inner Ring Width (B) |
N/A 1.193 in30.302 mm |
Outer Ring Width (C) |
N/A 0.9375 in23.813 mm |
| Effective Center Location6 | N/A -0.32 in-8.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.28 in58 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.52 in64 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.54 in89.9 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 3.27 in83.06 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |