
Cone Part Number |
N/A 46790A |
Cup Part Number |
N/A 46720 |
Bore (d) |
N/A 6.5 in165.1 mm |
O.D. (D) |
N/A 8.875 in225.425 mm |
Width (T) |
N/A 1.6250 in41.275 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 68200 lbf303000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 17700 lbf78600 N |
| e Factor3 | N/A 0.38 |
| K Factor4 | N/A 1.52 |
Inner Ring Width (B) |
N/A 1.5625 in39.688 mm |
Outer Ring Width (C) |
N/A 1.3125 in33.338 mm |
| Effective Center Location5 | N/A 0.1 in2.5 mm |
| Max Shaft Fillet Radius6 | N/A 0.310 in7.900 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.762 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 6.85 in174 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.44 in189 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.58 in217.932 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |