
Cone Part Number |
N/A 483 |
Cup Part Number |
N/A 472A |
Bore (d) |
N/A 2.5000 in63.500 mm |
O.D. (D) |
N/A 4.7244 in120.000 mm |
Width (T) |
N/A 1.1418 in29.002 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 32200 lbf143000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8360 lbf37200 N |
| e Factor3 | N/A 0.38 |
| K Factor4 | N/A 1.52 |
| Y Factor 5 | N/A 1.56 |
Inner Ring Width (B) |
N/A 1.142 in29.007 mm |
Outer Ring Width (C) |
N/A 0.9230 in23.444 mm |
| Effective Center Location6 | N/A -0.16 in-4.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.83 in72 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.07 in78 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.53 in115.06 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 4.17 in105.92 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.04 in1 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |