
Cone Part Number |
N/A 5795 |
Cup Part Number |
N/A 5735 |
Bore (d) |
N/A 3.0625 in77.788 mm |
O.D. (D) |
N/A 5.3438 in135.733 mm |
Width (T) |
N/A 1.75 in44.45 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 68100 lbf303000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 17600 lbf78500 N |
| e Factor3 | N/A 0.41 |
| K Factor4 | N/A 1.44 |
| Y Factor 5 | N/A 1.48 |
Weight |
N/A 5.8 lb2.60 Kg |
Inner Ring Width (B) |
N/A 1.815 in46.101 mm |
Outer Ring Width (C) |
N/A 1.375 in34.925 mm |
| Effective Center Location6 | N/A -0.46 in-11.7 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.560 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.5 in89 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.78 in96 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.16 in131.06 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 4.69 in119.13 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.2 in5.1 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |