
Cone Part Number |
N/A 6375 |
Cup Part Number |
N/A 6321 |
Bore (d) |
N/A 2.2500 in57.150 mm |
O.D. (D) |
N/A 5.1875 in131.763 mm |
Width (T) |
N/A 2.1250 in53.975 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 72300 lbf321000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 18700 lbf83300 N |
| e Factor3 | N/A 0.32 |
| K Factor4 | N/A 1.8 |
Inner Ring Width (B) |
N/A 2.2050 in56.007 mm |
Outer Ring Width (C) |
N/A 1.7500 in44.450 mm |
| Effective Center Location5 | N/A -0.76 in-19.3 mm |
| Max Shaft Fillet Radius6 | N/A 0.170 in4.300 mm |
| Max Housing Fillet Radius7 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.83 in72 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.15 in80 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.96 in125.00 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 4.53 in115.06 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.05 in1.3 mm |