
Cone Part Number |
N/A 643 |
Cup Part Number |
N/A 633 |
Bore (d) |
N/A 2.7500 in69.850 mm |
O.D. (D) |
N/A 5.1250 in130.175 mm |
Width (T) |
N/A 1.6250 in41.275 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 62100 lbf276000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 16100 lbf71600 N |
| e Factor3 | N/A 0.36 |
| K Factor4 | N/A 1.61 |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Outer Ring Width (C) |
N/A 1.2500 in31.750 mm |
| Effective Center Location5 | N/A -0.44 in-11.2 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.15 in80 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.39 in86 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.89 in124.00 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 4.57 in116.08 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |