
Cone Part Number |
N/A 787 |
Cup Part Number |
N/A 772 |
Bore (d) |
N/A 4.125 in104.775 mm |
O.D. (D) |
N/A 7.1250 in180.975 mm |
Width (T) |
N/A 1.875 in47.625 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 77800 lbf346000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 20200 lbf89700 N |
| e Factor3 | N/A 0.39 |
| K Factor4 | N/A 1.51 |
| Y Factor 5 | N/A 1.56 |
Inner Ring Width (B) |
N/A 1.89 in48.006 mm |
Outer Ring Width (C) |
N/A 1.5 in38.1 mm |
| Effective Center Location6 | N/A -0.32 in-8.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.280 in7.100 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.57 in116 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.08 in129 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.65 in167.90 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 6.34 in161.04 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |