
Cone Part Number |
N/A HM204049 |
Cup Part Number |
N/A HM204010W |
Bore (d) |
N/A 1.8105 in45.987 mm |
O.D. (D) |
N/A 3.5817 in90.975 mm |
Width (T) |
N/A 1.2598 in31.999 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 38300 lbf170000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9930 lbf44200 N |
| e Factor3 | N/A 0.33 |
| K Factor4 | N/A 1.76 |
| Y Factor 5 | N/A 1.8 |
Weight |
N/A 2 lb0.9 Kg |
Inner Ring Width (B) |
N/A 1.2598 in31.999 mm |
Outer Ring Width (C) |
N/A 1.0433 in26.500 mm |
| Effective Center Location6 | N/A -0.38 in-9.7 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.560 mm |
| Max Housing Fillet Radius8 | N/A 0.140 in3.56 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.17 in55 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.48 in63 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.40 in86.40 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 3.11 in78.99 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.04 in1 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |