
Cone Part Number |
N/A HM266448WS |
Cup Part Number |
N/A HM266410 |
Bore (d) |
N/A 15.125 in384.175 mm |
O.D. (D) |
N/A 21.5 in546.1 mm |
Width (T) |
N/A 4.1251 in104.778 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 557000 lbf2480000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 145000 lbf643000 N |
| e Factor3 | N/A 0.33 |
| K Factor4 | N/A 1.76 |
| Y Factor 5 | N/A 1.8 |
Weight |
N/A 164.1 lb74.4 Kg |
Inner Ring Width (B) |
N/A 4.125 in104.775 mm |
Outer Ring Width (C) |
N/A 3.25 in82.55 mm |
| Effective Center Location6 | N/A -0.28 in-7.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius8 | N/A 0.250 in6.35 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 16.02 in407 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 16.42 in417 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 20.55 in521.97 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 19.96 in506.98 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.36 in9.1 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.28 in7.1 mm |