
Cone Part Number |
N/A 17887 |
Cup Part Number |
N/A 17831 |
Bore (d) |
N/A 1.7807 in45.23 mm |
O.D. (D) |
N/A 3.149 in79.985 mm |
Width (T) |
N/A 0.7812 in19.842 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 15500 lbf68900 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 4020 lbf17900 N |
| e Factor3 | N/A 0.37 |
| K Factor4 | N/A 1.6 |
Weight |
N/A 0.9 lb0.40 Kg |
Inner Ring Width (B) |
N/A 0.8125 in20.638 mm |
Outer Ring Width (C) |
N/A 0.5937 in15.08 mm |
| Effective Center Location5 | N/A -0.15 in-3.8 mm |
| Max Shaft Fillet Radius6 | N/A 0.080 in2.030 mm |
| Max Housing Fillet Radius7 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.97 in50 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.13 in54 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.99 in75.90 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.83 in71.88 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.02 in0.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |