
Cone Part Number |
N/A EE107057 |
Cup Part Number |
N/A 107105 |
Bore (d) |
N/A 5.7500 in146.050 mm |
O.D. (D) |
N/A 10.5625 in268.288 mm |
Width (T) |
N/A 2.9375 in74.613 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 176000 lbf784000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 45700 lbf203000 N |
| e Factor3 | N/A 0.39 |
| K Factor4 | N/A 1.51 |
| Y Factor 5 | N/A 1.55 |
Weight |
N/A 38.7 lb17.50 Kg |
Inner Ring Width (B) |
N/A 2.9375 in74.613 mm |
Outer Ring Width (C) |
N/A 2.25 in57.15 mm |
| Effective Center Location6 | N/A -0.59 in-15 mm |
| Max Shaft Fillet Radius7 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius8 | N/A 0.250 in6.35 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 6.54 in166 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.93 in176 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 9.83 in249.68 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 9.33 in236.98 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.27 in6.9 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.16 in4.1 mm |