
Cone Part Number |
N/A L21549 |
Cup Part Number |
N/A L21511 |
Bore (d) |
N/A 0.6250 in15.875 mm |
O.D. (D) |
N/A 1.3775 in34.989 mm |
Width (T) |
N/A 0.433 in10.998 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 3230 lbf14300 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 836 lbf3720 N |
| e Factor3 | N/A 0.32 |
| K Factor4 | N/A 1.83 |
| Y Factor 5 | N/A 1.88 |
Weight |
N/A 0.1 lb0.000 Kg |
Inner Ring Width (B) |
N/A 0.433 in10.998 mm |
Outer Ring Width (C) |
N/A 0.343 in8.712 mm |
| Effective Center Location6 | N/A -0.13 in-3.3 mm |
| Max Shaft Fillet Radius7 | N/A 0.050 in1.270 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.77 in19.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.85 in21.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 1.32 in33.5 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 1.14 in28.96 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.03 in-0.8 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |