
Cone Part Number |
N/A L305649 |
Cup Part Number |
N/A L305610 |
Bore (d) |
N/A 2 in50.8 mm |
O.D. (D) |
N/A 3.1875 in80.963 mm |
Width (T) |
N/A 0.7188 in18.258 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 13700 lbf60800 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 3540 lbf15800 N |
| e Factor3 | N/A 0.36 |
| K Factor4 | N/A 1.64 |
| Y Factor 5 | N/A 1.69 |
Weight |
N/A 0.8 lb0.40 Kg |
Inner Ring Width (B) |
N/A 0.7188 in18.258 mm |
Outer Ring Width (C) |
N/A 0.5625 in14.288 mm |
| Effective Center Location6 | N/A -0.1 in-2.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.5 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.52 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.2 in56 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.28 in58 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.05 in77.00 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.87 in72.90 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |