
Cone Part Number |
N/A L45449 |
Cup Part Number |
N/A L45410 |
Bore (d) |
N/A 1.1417 in28.999 mm |
O.D. (D) |
N/A 1.9800 in50.292 mm |
Width (T) |
N/A 0.5600 in14.224 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 7980 lbf35500 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 2070 lbf9200 N |
| e Factor3 | N/A 0.37 |
| K Factor4 | N/A 1.58 |
| Y Factor 5 | N/A 1.62 |
Weight |
N/A 0.2 lb0.10 Kg |
Inner Ring Width (B) |
N/A 0.5800 in14.732 mm |
Outer Ring Width (C) |
N/A 0.4200 in10.668 mm |
| Effective Center Location6 | N/A -0.13 in-3.3 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.560 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.32 in33.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.57 in40 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 1.91 in48.51 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 1.75 in44.45 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |