
Cone Part Number |
N/A LL575343 |
Cup Part Number |
N/A LL575310 |
Bore (d) |
N/A 21.0000 in533.400 mm |
O.D. (D) |
N/A 25.0000 in635.000 mm |
Width (T) |
N/A 2.0000 in50.800 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 201000 lbf892000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 52000 lbf231000 N |
| e Factor3 | N/A 0.41 |
| K Factor4 | N/A 1.44 |
| Y Factor 5 | N/A 1.48 |
Weight |
N/A 60 lb27.2 Kg |
Inner Ring Width (B) |
N/A 2 in50.8 mm |
Outer Ring Width (C) |
N/A 1.5 in38.1 mm |
| Effective Center Location6 | N/A 2 in50.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.25 in6.35 mm |
| Max Housing Fillet Radius8 | N/A 0.250 in6.35 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 21.61 in549 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 21.97 in558 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 24.73 in628.10 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 24.09 in611.89 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.12 in3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.19 in4.8 mm |