
Cone Part Number |
N/A LL584449 |
Cup Part Number |
N/A LL584410 |
Bore (d) |
N/A 31.5625 in801.688 mm |
O.D. (D) |
N/A 36.0000 in914.400 mm |
Width (T) |
N/A 2.3125 in58.738 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 244000 lbf1090000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 63300 lbf281000 N |
| e Factor3 | N/A 0.4 |
| K Factor4 | N/A 1.47 |
| Y Factor 5 | N/A 1.51 |
Weight |
N/A 115.2 lb52.2 Kg |
Inner Ring Width (B) |
N/A 2.3125 in58.738 mm |
Outer Ring Width (C) |
N/A 1.625 in41.275 mm |
| Effective Center Location6 | N/A 3.11 in79 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.560 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 32.24 in819 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 32.36 in822 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 35.33 in897.38 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 34.96 in887.98 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.23 in5.8 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.23 in5.8 mm |