
Cone Part Number |
N/A LM11949 |
Cup Part Number |
N/A LM11919 |
Bore (d) |
N/A 0.7500 in19.050 mm |
O.D. (D) |
N/A 2.0787 in52.799 mm |
Width (T) |
N/A 0.71 in18.034 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 8800 lbf39100 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 2280 lbf10100 N |
| e Factor3 | N/A 0.3 |
| K Factor4 | N/A 1.94 |
| Y Factor 5 | N/A 2 |
Weight |
N/A 0.4 lb0.20 Kg |
Inner Ring Width (B) |
N/A 0.655 in16.637 mm |
Outer Ring Width (C) |
N/A 0.5750 in14.605 mm |
| Effective Center Location6 | N/A -0.22 in-5.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.050 in1.270 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.93 in23.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.98 in25 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 1.81 in45.97 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 1.65 in41.91 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.01 in-0.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.05 in1.3 mm |