
Cone Part Number |
N/A LM300849N |
Cup Part Number |
N/A LM300811 |
Bore (d) |
N/A 1.6137 in40.988 mm |
O.D. (D) |
N/A 2.6762 in67.975 mm |
Width (T) |
N/A 0.689 in17.501 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 13300 lbf59100 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 3440 lbf15300 N |
| e Factor3 | N/A 0.35 |
| K Factor4 | N/A 1.68 |
| Y Factor 5 | N/A 1.72 |
Weight |
N/A 0.5 lb0.20 Kg |
Inner Ring Width (B) |
N/A 0.7087 in18.001 mm |
Outer Ring Width (C) |
N/A 0.5315 in13.500 mm |
| Effective Center Location6 | N/A -0.14 in-3.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.560 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.52 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.79 in45.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.05 in52 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.60 in66.00 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.40 in60.96 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.01 in0.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |