
Cone Part Number |
N/A LM503349 |
Cup Part Number |
N/A LM503310 |
Bore (d) |
N/A 1.8105 in45.987 mm |
O.D. (D) |
N/A 2.9518 in74.976 mm |
Width (T) |
N/A 0.7087 in18.001 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 15100 lbf67400 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 3930 lbf17500 N |
| e Factor3 | N/A 0.4 |
| K Factor4 | N/A 1.45 |
| Y Factor 5 | N/A 1.49 |
Weight |
N/A 0.7 lb0.30 Kg |
Inner Ring Width (B) |
N/A 0.7087 in18.001 mm |
Outer Ring Width (C) |
N/A 0.5512 in14 mm |
| Effective Center Location6 | N/A -0.08 in-2 mm |
| Max Shaft Fillet Radius7 | N/A 0.09 in2.290 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.52 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.01 in51 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.17 in55 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.83 in71.88 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.64 in67.06 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.02 in0.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |