
Cone Part Number |
N/A LM603049AS |
Cup Part Number |
N/A LM603012 |
Bore (d) |
N/A 1.7812 in45.242 mm |
O.D. (D) |
N/A 3.0625 in77.788 mm |
Width (T) |
N/A 0.8438 in21.433 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 17200 lbf76300 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 4450 lbf19800 N |
| e Factor3 | N/A 0.43 |
| K Factor4 | N/A 1.37 |
| Y Factor 5 | N/A 1.41 |
Weight |
N/A 0.9 lb0.40 Kg |
Inner Ring Width (B) |
N/A 0.7812 in19.842 mm |
Outer Ring Width (C) |
N/A 0.6562 in16.667 mm |
| Effective Center Location6 | N/A -0.09 in-2.3 mm |
| Max Shaft Fillet Radius7 | N/A 0.03 in0.760 mm |
| Max Housing Fillet Radius8 | N/A 0.030 in0.76 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.05 in52 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.09 in53 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.94 in74.68 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.76 in70.10 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.03 in0.8 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |