
Cone Part Number |
N/A LM742749 |
Cup Part Number |
N/A LM742710 |
Bore (d) |
N/A 8.5000 in215.900 mm |
O.D. (D) |
N/A 11.2500 in285.750 mm |
Width (T) |
N/A 1.8125 in46.038 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 96600 lbf430000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 25000 lbf111000 N |
| e Factor3 | N/A 0.48 |
| K Factor4 | N/A 1.21 |
| Y Factor 5 | N/A 1.25 |
Weight |
N/A 16.700 lb7.6 Kg |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Outer Ring Width (C) |
N/A 1.375 in34.925 mm |
| Effective Center Location6 | N/A 0.56 in14.2 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 8.94 in227 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.17 in233 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.02 in278.90 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 10.47 in265.94 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.18 in4.6 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |