
Cone Part Number |
N/A LM78349 |
Cup Part Number |
N/A LM78310A |
Bore (d) |
N/A 1.3775 in34.989 mm |
O.D. (D) |
N/A 2.4399 in61.973 mm |
Width (T) |
N/A 0.6575 in16.701 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 9560 lbf42500 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 2480 lbf11000 N |
| e Factor3 | N/A 0.44 |
| K Factor4 | N/A 1.31 |
| Y Factor 5 | N/A 1.35 |
Weight |
N/A 0.4 lb0.20 Kg |
Inner Ring Width (B) |
N/A 0.6693 in17.000 mm |
Outer Ring Width (C) |
N/A 0.5354 in13.599 mm |
| Effective Center Location6 | N/A -0.1 in-2.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.560 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.52 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.57 in40 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.81 in46 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.34 in59.44 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.13 in54.10 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.01 in0.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |