
Cone Part Number |
N/A M246943 |
Cup Part Number |
N/A M246910 |
Bore (d) |
N/A 9.1250 in231.775 mm |
O.D. (D) |
N/A 13.2500 in336.550 mm |
Width (T) |
N/A 2.5626 in65.09 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 166000 lbf736000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 42900 lbf191000 N |
| e Factor3 | N/A 0.33 |
| K Factor4 | N/A 1.76 |
| Y Factor 5 | N/A 1.8 |
Weight |
N/A 41.600 lb18.9 Kg |
Inner Ring Width (B) |
N/A 2.7500 in69.850 mm |
Outer Ring Width (C) |
N/A 2 in50.8 mm |
| Effective Center Location6 | N/A -0.19 in-4.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.25 in6.35 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 9.8 in249 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.16 in258 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 12.70 in322.58 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 12.32 in312.93 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |