
Cone Part Number |
N/A M86647 |
Cup Part Number |
N/A M86610 |
Bore (d) |
N/A 1.1250 in28.575 mm |
O.D. (D) |
N/A 2.5312 in64.292 mm |
Width (T) |
N/A 0.8438 in21.433 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 13500 lbf60200 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 3510 lbf15600 N |
| e Factor3 | N/A 0.55 |
| K Factor4 | N/A 1.07 |
| Y Factor 5 | N/A 1.1 |
Weight |
N/A 0.8 lb0.30 Kg |
Inner Ring Width (B) |
N/A 0.8438 in21.433 mm |
Outer Ring Width (C) |
N/A 0.6563 in16.67 mm |
| Effective Center Location6 | N/A -0.13 in-3.3 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.5 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.52 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.5 in31 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.57 in40 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.40 in60.96 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.13 in54.10 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.03 in0.8 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |