
Cone Part Number |
N/A M88046 |
Cup Part Number |
N/A M88010 |
Bore (d) |
N/A 1.2500 in31.750 mm |
O.D. (D) |
N/A 2.6875 in68.263 mm |
Width (T) |
N/A 0.875 in22.225 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 17100 lbf76300 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 4450 lbf19800 N |
| e Factor3 | N/A 0.55 |
| K Factor4 | N/A 1.07 |
| Y Factor 5 | N/A 1.1 |
Weight |
N/A 0.9 lb0.40 Kg |
Inner Ring Width (B) |
N/A 0.875 in22.225 mm |
Outer Ring Width (C) |
N/A 0.6875 in17.463 mm |
| Effective Center Location6 | N/A -0.11 in-2.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.5 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.52 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.59 in40.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.69 in43 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.60 in66.00 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.28 in57.91 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.05 in1.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |