
Cone Part Number |
N/A X30203 |
Cup Part Number |
N/A Y30203 |
Bore (d) |
N/A 17.000 mm0.6693 in |
O.D. (D) |
N/A 40.000 mm1.5748 in |
Width (T) |
N/A 13.250 mm0.5217 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 21300 N4800 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 5530 N1240 lbf |
| e Factor 3 | N/A 0.35 |
| K Factor 4 | N/A 1.69 |
Series |
N/A 30203 |
| Y Factor 5 | N/A 1.74 |
Inner Ring Width (B) |
N/A 12.000 mm0.4724 in |
Outer Ring Width (C) |
N/A 11.000 mm0.4331 in |
| Effective Center Location6 | N/A -3.6 mm-0.14 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 21 mm0.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 22 mm0.87 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 37.59 mm1.48 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 35.05 mm1.38 in |
Cage Location Relative to Backface (Aa) |
N/A -0.3 mm-0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 2 mm0.08 in |
Weight |
N/A 0.08 Kg0.2 lb |